IESNA:LM-63-2002
[TEST]P1462006
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]06/10/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2604-752-2)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]PRV-P-50-722-U-T4W
[LUMINAIRE] PREVAIL PETITE DISCRETE LED 1 SQUARE 50W 70CRI 2200K FIXTURE w/ TYPE IV WIDE DISTRIBUTION OPTIC
[LAMP] (10) 2200K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.44A 52.5W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]2200K
[_THDi]6.0%
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, POLE, WALL
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]5155.6
TILT=NONE
10 -1 1 38 22 1 1 0.3333 0.3333 0.0000
1.000 1 52.5
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 66 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 44 45 55 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
823.0 860.5 898.8 934.7 984.6 1036.3 1068.8 1102.9 1126.3 1151.2 1194.6 1253.7 1330.3 1445.3 1531.1 1611.9 
1740.2 1817.7 1923.5 2002.6 2030.9 2040.9 2097.6 2149.2 2130.1 1969.3 1698.5 1581.1 1377.0 1051.3 760.6 539.8 
368.2 229.9 126.6 35.0 1.7 0.0 
823.0 860.5 901.3 938.8 983.0 1031.3 1071.3 1097.1 1127.9 1152.1 1191.2 1254.5 1332.0 1434.5 1523.6 1612.7 
1713.5 1802.7 1898.5 1947.6 2000.1 2048.4 2095.9 2128.4 2100.1 1968.4 1730.2 1619.4 1419.5 1096.3 787.2 553.1 
395.7 245.7 133.3 35.0 1.7 0.0 
823.0 862.2 898.8 938.8 985.5 1032.1 1073.8 1108.8 1132.9 1159.6 1194.6 1246.2 1322.0 1415.3 1508.6 1598.6 
1681.9 1770.2 1856.0 1936.8 2011.8 2060.9 2112.6 2147.5 2133.4 2045.9 1874.3 1778.5 1623.6 1340.3 1042.1 
747.2 530.6 325.7 189.9 59.1 1.7 0.0 
823.0 860.5 895.5 934.7 974.6 1020.5 1060.4 1097.1 1132.1 1160.4 1187.9 1237.9 1297.9 1377.0 1477.0 1559.4 
1642.7 1720.2 1821.8 1913.5 1970.1 2003.4 2054.2 2103.4 2097.6 2056.7 1987.6 1935.1 1843.5 1593.6 1283.7 
956.3 669.8 414.0 229.1 67.5 2.5 0.0 
823.0 856.4 892.2 923.0 963.8 1006.3 1052.1 1090.4 1127.1 1153.7 1188.7 1227.9 1277.0 1343.7 1438.6 1530.3 
1590.3 1656.9 1720.2 1794.3 1861.0 1926.0 2007.6 2083.4 2124.2 2149.2 2159.2 2152.5 2109.2 1937.6 1650.2 
1274.5 913.0 583.1 284.9 90.8 2.5 0.0 
823.0 852.2 883.0 908.0 948.0 986.3 1023.8 1062.9 1101.3 1144.6 1180.4 1217.1 1266.2 1316.2 1386.2 1458.6 
1511.9 1588.6 1656.1 1734.4 1812.7 1887.6 1969.3 2053.4 2124.2 2188.4 2258.3 2268.3 2245.8 2101.7 1837.7 
1474.5 1090.4 713.9 375.7 125.8 2.5 0.0 
823.0 852.2 882.2 908.8 941.3 978.8 1018.0 1063.8 1101.3 1142.9 1180.4 1222.9 1261.2 1317.8 1386.2 1447.0 
1506.9 1579.4 1648.6 1724.4 1809.3 1884.3 1964.3 2052.6 2131.7 2180.0 2250.0 2260.0 2249.2 2100.9 1848.5 
1462.0 1072.1 717.2 389.9 125.8 2.5 0.0 
823.0 848.9 871.3 896.3 922.2 950.5 990.5 1023.8 1068.8 1103.8 1157.1 1196.2 1247.9 1299.5 1354.5 1404.5 
1465.3 1524.4 1595.2 1669.4 1752.7 1830.2 1916.8 1996.8 2060.9 2100.1 2115.9 2118.4 2105.1 1964.3 1691.0 
1325.3 920.5 605.6 364.0 131.6 4.2 0.0 
823.0 837.2 853.9 871.3 895.5 919.7 946.3 972.1 1008.8 1044.6 1088.8 1136.2 1186.2 1242.9 1296.2 1346.2 
1402.8 1463.6 1530.3 1600.2 1670.2 1741.0 1805.2 1866.8 1915.1 1937.6 1911.8 1889.3 1821.8 1655.2 1394.5 
1066.3 756.4 477.3 296.6 115.8 3.3 0.0 
823.0 835.5 841.4 853.0 872.2 889.7 906.3 928.8 948.8 977.1 1007.1 1044.6 1082.9 1127.9 1174.6 1219.6 
1271.2 1323.7 1381.2 1452.8 1515.3 1573.6 1624.4 1666.1 1701.0 1705.2 1647.7 1613.6 1528.6 1336.2 1090.4 
817.2 574.0 391.5 255.7 91.6 1.7 0.0 
823.0 826.4 829.7 836.4 844.7 855.5 866.3 879.7 890.5 905.5 925.5 947.2 973.0 998.0 1023.8 1055.4 
1087.1 1127.1 1163.7 1209.6 1251.2 1289.5 1323.7 1343.7 1353.7 1337.8 1275.4 1226.2 1152.9 975.5 770.6 584.8 
426.5 313.2 219.9 70.8 1.7 0.0 
823.0 822.2 819.7 823.0 828.9 834.7 843.9 849.7 857.2 868.0 881.3 898.8 915.5 935.5 954.6 978.8 
1009.6 1039.6 1072.9 1109.6 1146.2 1181.2 1207.9 1222.1 1226.2 1205.4 1135.4 1087.9 1007.1 837.2 660.6 501.5 
376.5 278.2 197.4 62.5 1.7 0.0 
823.0 819.7 815.5 814.7 815.5 816.4 821.4 823.9 825.5 829.7 837.2 845.5 853.0 864.7 876.3 893.8 918.0 
939.7 969.6 998.8 1022.1 1043.0 1057.1 1059.6 1045.4 1006.3 923.0 882.2 798.0 657.3 514.8 399.0 315.7 
239.9 174.1 60.0 1.7 0.0 
823.0 813.0 797.2 789.7 783.0 778.9 771.4 762.2 753.1 748.1 735.6 727.2 718.1 709.7 705.6 703.1 703.9 705.6 705.6 
702.2 694.7 676.4 651.4 616.4 574.0 523.1 467.3 444.8 405.7 354.9 309.1 269.1 234.1 191.6 137.4 54.1 1.7 0.0 
823.0 807.2 785.5 767.2 752.2 740.6 724.7 710.6 695.6 678.1 660.6 640.6 619.8 602.3 584.8 569.8 554.8 540.6 523.1 
504.8 482.3 459.0 433.2 406.5 381.5 357.4 333.2 323.2 308.2 281.6 254.9 228.2 194.1 152.4 104.1 39.2 1.7 0.0 
823.0 799.7 775.5 751.4 726.4 712.2 693.9 676.4 660.6 643.9 624.8 606.4 584.8 564.8 544.8 524.0 502.3 483.2 463.2 
444.0 424.8 405.7 389.0 369.9 350.7 331.5 310.7 302.4 287.4 261.6 238.2 212.4 177.4 133.3 79.1 35.0 0.8 0.0 
823.0 795.5 763.9 733.9 709.7 691.4 673.1 659.8 648.9 638.9 626.4 613.9 596.4 577.3 556.5 532.3 509.0 486.5 468.2 
449.0 431.5 410.7 390.7 369.9 346.5 322.4 299.9 289.9 276.6 254.1 229.1 201.6 165.8 115.0 69.1 26.7 0.8 0.0 
823.0 789.7 758.1 724.7 698.1 678.1 664.8 655.6 652.3 648.9 645.6 636.4 623.9 607.3 586.5 566.5 545.6 524.8 504.8 
484.8 461.5 437.3 409.8 383.2 357.4 330.7 307.4 298.2 285.7 260.7 232.4 201.6 159.1 115.8 69.1 20.8 0.8 0.0 
823.0 784.7 749.7 719.7 689.7 671.4 661.4 658.9 660.6 663.1 663.9 659.8 648.1 637.3 621.4 603.1 585.6 565.6 544.0 
519.0 493.2 463.2 431.5 402.4 369.9 343.2 323.2 314.9 298.2 269.9 240.7 199.9 160.8 120.0 72.5 19.2 0.8 0.0 
823.0 783.0 746.4 713.9 688.9 673.1 669.8 666.4 670.6 673.9 674.8 673.1 663.9 653.9 639.8 622.3 607.3 584.0 564.8 
538.1 506.5 474.0 439.0 405.7 370.7 345.7 328.2 317.4 302.4 272.4 247.4 199.9 149.9 94.1 52.5 21.7 0.0 0.0 
823.0 778.0 740.6 708.9 686.4 677.3 673.1 676.4 683.9 690.6 690.6 688.9 678.1 668.1 648.9 631.4 611.4 587.3 566.5 
540.6 510.6 479.0 439.0 404.9 370.7 345.7 327.4 317.4 304.9 275.7 249.9 206.6 141.6 66.6 19.2 4.2 0.0 0.0 
823.0 778.0 741.4 707.2 685.6 675.6 673.9 678.1 686.4 692.2 695.6 693.9 685.6 673.9 658.9 640.6 619.8 595.6 573.1 
547.3 515.6 481.5 443.2 405.7 374.9 346.5 326.5 316.6 304.9 274.1 246.6 197.4 135.0 33.3 0.0 0.0 0.0 0.0 
